You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

LCS³ Field plug allows a direct connection to any IP equipment (switch, PoE LED panel, etc.) without adding an access point (jack + faceplate + cord)

  • Toolless (Connection without RJ crimping tool)
  • RJ45 field plugs for round cables
  • Supplied with a protection grip for the contacts
  • For links cat 5 / class D, cat 6 / class E and cat 6A / class EA
  • Compatible remote powering “PoE“ up to 100w. (IEEE 802.3af, IEEE 802.3at, IEEE 802.3bt)
  • Plug can be re-used (up to 20 times)
  • For round cables with outer diameter between 6 and 7,5 mm and AWG23 to AWG26 (solid or stranded)

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414971464360 72.0mmW x 18.0mmH x 130.0mmD 26.0
Outer Carton 30 3414971464377 175.0mmW x 140.0mmH x 215.0mmD 0.89

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.