659582/LI
Description
The Legrand Freezer Weatherproof Exit Sign range is suitable for cool rooms and freezers, offering a 24m viewing distance and equipped with Lithium-Ion battery technology. It’s designed to be environmentally friendly while reducing maintenance costs through electronics that prolong battery life. The sign’s remote gear design allows for easy installation and management, making it an ideal choice for ensuring safety and sustainability in temperature-controlled environments. Boldly visible and built to last, this exit sign is an essential addition to any space requiring clear, reliable, and eco-conscious safety signage.
- Freezer exit sign with remote gear and 3m connecting cable
- 24m viewing distance
- iSmartTM temperature sensing technology for Li-ion battery
- Electronics designed to lengthen the life of the battery
- Environmentally friendly battery
- Operating temperature: 10° C to 40° C (Remote Gear), -30° C to 40° C (Exit sign)
- Light Source Life of 100,000hrs
- Additional installation bracket available for wall mounting if required
- Designed and Manufactured in Australia
- 5 Year Warranty
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001499466 |
Documentation
Data Sheets & Others | |
Instruction Sheets | |
Photometry | |
Declaration of Conformity |