You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

659581/LI

Legrand Freezer Weatherproof LED Axiom Exit Sign with Remote Gear - Running Man Left Single Sided

Saleable Location AUS/NZL
Base Unit Barcode 9321001499459
Item Dimensions 381.0mmW x 191.0mmH x 131.0mmD

Description

The Legrand Freezer Weatherproof Exit Sign range is suitable for cool rooms and freezers, offering a 24m viewing distance and equipped with Lithium-Ion battery technology. It’s designed to be environmentally friendly while reducing maintenance costs through electronics that prolong battery life. The sign’s remote gear design allows for easy installation and management, making it an ideal choice for ensuring safety and sustainability in temperature-controlled environments. Boldly visible and built to last, this exit sign is an essential addition to any space requiring clear, reliable, and eco-conscious safety signage.

  • Freezer exit sign with remote gear and 3m connecting cable
  • 24m viewing distance
  • iSmartTM temperature sensing technology for Li-ion battery
  • Electronics designed to lengthen the life of the battery
  • Long-lasting LED with a 100,000-hour light source life, delivering extended performance and reduced maintenance over time
  • Designed for standard wall mounting, with optional bracket accessories available to support alternative mounting configurations and site-specific requirements.
  • Constructed from high-impact polycarbonate, this exit sign offers robust protection against dust, water, and environmental stress.
  • Its IP65 rating ensures reliable performance in outdoor and industrial settings, making it ideal for harsh or exposed installations.
  • Designed & Manufactured in Australia
  • 5 Year Warranty

Volumetrics

Contents
Base Unit 1

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.