e-catalogue 2025

Description

This 4 Outlet USB Charging Powerboard features 2 USB-A charging ports, allowing you to charge up to 2 devices while powering 4 appliances in one location. It includes safety overload protection, this powerboard combines convenience, safety and efficiency for everyday use.

  • 0.9m lead
  • 2 x USB-A charging ports
  • Side entry plug
  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
  • Total loading: 10A 2400W
  • Indoor use only
  • Disclaimer: These products have been designed for domestic or similar uses and are not suitable for commercial installations
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001484738 120.0mmW x 430.0mmH x 50.0mmD 245.0 255.0
Inner Carton 10 9321001484745 355.0mmW x 95.0mmH x 355.0mmD 2.55
Outer Carton 50 9321001484752 370.0mmW x 60.0mmH x 370.0mmD 14.2

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.