ED770/2HMB
Description
The Excel Life Dedicated Plate Series with Matt finish combines performance and aesthetics to create a luxurious finish. The Matt finish simplifies upkeep as it prevents staining and makes cleaning a breeze. Each dedicated plate comes complete with rocker switches that are designed to last and perform with 16A/16AX and M100 rating.
- Designed to withstand daily use, the matt finish makes them easier to clean and maintain
- 4 Corner fixing options making it a secure installation
- Cut-out size: 96 x 56mm
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 0.079 | 0.081 | ||
| Inner Carton | 10 | 9321001498780 | 163.0mmW x 131.0mmH x 163.0mmD | 0.79 | 0.96 |
| Outer Carton | 120 | 9321001499206 | 499.0mmW x 333.0mmH x 266.0mmD | 9.48 | 12.02 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity