EM400A3PMW
Description
A classy push-button dimmer mechanism with configurable reb/blue LED indicator at the front which can be set as always ON, ON when the load is OFF (to be visible in the dark) or ON when the load is ON. Powerful 350VA and compatiblity with wide range of loads on the market including LEDs. 3 wire
- Multi-way dimming option with EM800SLAVEWE
 - Programmable LED indicator (Blue or Red)
 - Programmable soft-start mode & Max/Min light levels
 - Dimming level memory function
 - Short circuit protection
 - KickStart mode suitable for modern light sources
 - Program parameters stored in a non-volatile memory
 - Complies to Australian Standards AS/NZS 3100
 - Use with dimmable LEDs, incandescent, halogen and dimmable compact fluorescents
 - Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
 - 1 Year Warranty
 
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001498254 | |
| Inner Carton | 10 | 9321001498674 | 126.0mmW x 83.0mmH x 162.0mmD | 
| Outer Carton | 120 | 9321001499091 | 
Documentation
                                                                                                             
                                                    
                                                    Data Sheets & Others                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Brochures                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Sales Flyer                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Instruction Sheets                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Declaration of Conformity                                                 | 
                                                

                                
                                    
                        
                                                    
                                                    Data Sheets & Others                                                
                                                    
                                                    Instruction Sheets                                                
                                                    
                                                    Declaration of Conformity