You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

EM400A2PMW

Excel Life 350VA Push Button Dimmer Mechanism Matt White

Saleable Location AUS/NZL
Base Unit Barcode 9321001498247
Item Dimensions 23.0mmW x 23.0mmH x 50.0mmD
Video youtube

Description

A classy push-button dimmer mechanism with configurable reb/blue LED indicator at the front which can be set as always ON, ON when the load is OFF (to be visible in the dark) or ON when the load is ON. Powerful 350VA and compatiblity with wide range of loads on the market including LEDs. 2 wire

  • 2 Wire technology soft touch electronic push button
  • Multi-way dimming option, (Slave Dimmer Cat No. EM800SLAVEWE)
  • Short circuit and overload protection
  • Complies to Australian Standards AS/NZS 3100
  • Dimming level memory function
  • Program parameters stored in a non-volatile memory
  • Programmable LED indicator
  • Programmable Max/Min light levels
  • Dimming level memory function
  • Suitable for LED dimmable devices
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1
Inner Carton 10 9321001498667 126.0mmW x 83.0mmH x 162.0mmD
Outer Carton 120 9321001499084

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.