You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

412181

Din-rail Gateway Module for Excel Life Smart or Arteor with Netatmo offers

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Item Dimensions 88.9mmW x 45.0mmH x 44.0mmD
Video youtube

Description

Essential for any new Smart Electrical Panel installation, acting as an interface between the router and the connected wired products using 2.4 GHz radio communication. Gateway module is to be mounted into a load centre or distribution board. Compatible with Arteor with Netatmo and Excel Life Smart products, it will enable local smart devices to be controlled via wiFi connection through the Legrand Home + Control app and voice assistants.

  • Wifi communication
  • Zigbee 3.0 communication
  • 2.5 DIN module
  • To be installed in electrical panels
  • Allows for installation of a supply busbar
  • Connection via screw terminals
  • 100 - 240 V~ - 50/60 Hz
  • Consumption: 2 W maximum
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3414971795600 130.0
Outer Carton 4 200.0mmW x 197.0mmH x 205.0mmD 0.633
Pallet 120

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.