KG01M2
Description
Living Now key covers are components of a Living Now wall plate assembly. They are clipped onto the coverplate and cover the mechanism, enabling the smooth operation of the mechanism by the user while finishing up the overall look.
- Black techno polymer cover with satin finish and silky feel
- Perfectly aligned installation with the plate thanks to the self centering system
- Cover is able to be configured with LED mechanism for backlighting of the switch control
- For use with items K4003, K4004, K4004L, K4004LB, K4005 - sold separately
- 2 Module
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8005543611289 | 15.96 | ||
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 3.76 | ||
| Inner Carton | 10 | 8005543611296 | 100.0mmW x 67.0mmH x 125.0mmD | 0.17 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |

Data Sheets & Others