e-catalogue 2024

KW42M2

Living Now with Netatmo 2 Module Wireless Switch Cover White

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 45.0mmW x 86.0mmH x 7.0mmD

Description

The range of Living Now with Netatmo key covers are components of the wall plate assembly. They are clipped onto the coverplate and cover the mechanism, enabling the smooth operation of the mechanism by the user while finishing up the overall look.

  • To be paired with the functional elements of the wireless 2 module switch once the installation is complete
  • Enhances both the aesthetics and functionality of control with the innovative full-touch concept, it can be activated from the top, bottom or centre, ensuring exceptional ergonomics
  • Equipped with a patented self-centering system ensures that the control covers are always aligned with the other components of the light point, even after extended use
  • Easily replaceable at any time to update the colour or for restoring any damage to the surface
  • White technopolymer cover with satin finish and silky feel
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543620175
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 3.34

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.