e-catalogue 2025

Description

This support frame is for the installation of Living Now mechanisms, it is supplied with transparent protection covers which can be used to protect supports and mechanisms from possible damage during installation.

  • Dimensions (WxHxD) 187x72x17mm
  • 6 Modules
  • Wall cut-out: 152(W)x53(H)mm (screwed directly to the wall)
  • Compatible with wall-mount box 506L (brick walls) or PB506N (plasterboard)
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543611128
Inner Carton 1 71.0mmW x 18.0mmH x 135.0mmD 0.174
Outer Carton 1 170.0mmW x 146.0mmH x 260.0mmD 0.823

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.