KA4803LG
Description
The Living Now range of coverplates is comprised of 12 luxurious finishes to accommodate all interiors. This aesthetic component is clipped onto the wall grid and then complemented with key covers to achieve a complete assembly on your wall.
- Made with natural wood product, giving each coverplate a unique, one-of-a-kind look
- 3 Modules
- Dimensions (WxHxD) 125 x 86 x 10mm
- Key covers sold separately
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 90.0mmW x 130.0mmH x 25.0mmD | 42.35 | 57.0 | |
| Outer Carton | 10 | 8005543613818 | 145.0mmW x 150.0mmH x 195.0mmD | 0.68 | 
Documentation
|  Data Sheets & Others | |
|  Brochures | |
|  Sales Flyer | |
|  Environmental Profile |