e-catalogue 2024

KA4814ZW

Bticino Living Now 4 Module Double Powerpoint Coverplate Gold

Saleable Location AUS/NZL
Base Unit Barcode 9321001508793
Item Dimensions 147.5mmW x 86.0mmH x 10.0mmD
Video youtube

Description

The Living Now range of coverplates is comprised of 12 luxurious finishes to accommodate all interiors. This aesthetic component is clipped onto the wall grid and then complemented with key covers to achieve a complete assembly on your wall.

  • Made with Zamak alloys, giving each coverplate a unique, one-of-a-kind look
  • 4 Modules
  • Dimensions (WxHxD) 147.5 x 86 x 10mm
  • Key covers sold separately
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 10 9321001508908

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.