You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

LVNSW3BL

Bticino Living Now 10A 3 Gang Switch Black

Saleable Location AUS/NZL
Base Unit Barcode 9321001508229
Item Dimensions 125.0mmW x 86.0mmH x 10.0mmD
Video youtube

Description

The Living Now Switch is a high quality product compatible with traditional systems featuring intuitive full touch controls and an ergonomic key cover that allows lighting to be switched from any point on the surface with keys returning to perfect alignment through a self centering system.

  • Complete switch plate with support frame, key covers and electronic mechanisms included
  • Flush design achieved through total alignment between light switch elements
  • Flexible, floating frame on the back of coverplate ensures perfect adhesion to any wall
  • Push-button switch with LED indicator
  • 84mm mounting centres
  • Compatible with standard render, stud brackets or wall boxes
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Inner Carton 10 9321001508380
Outer Carton 100 9321001508540

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.