You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

The Living Now Switch is a complete product of superior quality and design that is compatible with traditional systems. Interaction is intuitive thanks to its full-touch controls and revolutionised ergonomic key cover. Lighting can be switched on or off by pressing any point on the keys surface, centre, top or bottom. After being pressed, the keys return to their original position, perfectly aligned thanks to the built-in self-centering system on key covers.

  • Flush design achieved through total alignment between light switch elements
  • Flexible, floating frame on the back of coverplate ensures perfect adhesion to any wall
  • Push-button switch with LED indicator
  • 10AX
  • 230 - 240V a.c. - 50Hz
  • 2 Way Switching
  • 84mm mounting centres
  • 2 x 1.5mm² or 1 x 2.5mm² terminals
  • Compliance: AS/NZS 3133
  • Compatible with standard render, stud brackets or wall boxes
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001508205
Inner Carton 10 9321001508366
Outer Carton 100 9321001508526

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.