You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

This digital thermostat is to be used on MyHome BUS/SCS systems for the control of the room temperature. With 4 capacitive keys that can be used to select the desired temperature and the various operating modes (antifreeze, thermal protection and programmed temperature); when used with fan-coils, it can manage the fan speed.

  • Compatible with dual function heating/cooling systems where the function is available in the system it is to be installed on
  • Additional accessories required for operation
  • Recommended installation height of 150cm
  • Includes 18-27 Vdc power supply
  • Operating control of 0-40°C
  • Temperating setting from 3-40°C, with increments of 0.5°C
  • 60mA max absorption
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.