KG4691
Description
This digital thermostat is to be used on MyHome BUS/SCS systems for the control of the room temperature. With 4 capacitive keys that can be used to select the desired temperature and the various operating modes (antifreeze, thermal protection and programmed temperature); when used with fan-coils, it can manage the fan speed.
- Compatible with dual function heating/cooling systems where the function is available in the system it is to be installed on
- Additional accessories required for operation
- Recommended installation height of 150cm
- Includes 18-27 Vdc power supply
- Operating control of 0-40°C
- Temperating setting from 3-40°C, with increments of 0.5°C
- 60mA max absorption
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Documentation
Data Sheets & Others |
|
Range Guide |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets