K4287C2
Description
The Living Now 5V 3A USB Charger mechanism includes one of each Type A+C ports for quick charge of a compatible single electronic device up to 3,000 mA or simultaneous charging of two devices up to 1,500 mA.
- 3A charging capacity
- 5V d.c. output
- Dual Type A+C ports
- 2 Module
- 230V a.c. input
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Outer Carton | 1 | 54.0mmW x 60.0mmH x 58.0mmD | 0.06 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity