You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

K4285C2

Bticino Living Now 5V 3A Type A 2 Module Dual USB Charger Mechanism

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Barcode 8005543610565
Item Dimensions 45.0mmW x 45.0mmH x 41.0mmD
Video youtube

Description

The Living Now 5V 3A Type A Dual USB Charger mechanism is for quick charge of a compatible single electronic device up to 3,000 mA or simultaneous charging of two devices up to 1,500 mA.

  • 3A charging capacity
  • 5V d.c. output
  • Dual Type A ports
  • 2 Module
  • 230V a.c. input
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents
Base Unit 1

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.