K4286C1
Description
The Living Now 5V 1.5A Type C USB Charger mechanism charges compatible electronic devices up to 1,500 mA.
- 1.5A charging capacity
- 5V d.c. output
- Single Type C port
- 1 Module
- 230V a.c. input
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | |
|---|---|---|
| Base Unit | 1 | 8005543622438 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity