e-catalogue 2024

K4285C1

Bticino Living Now 1.5A Type A 1 Module USB Charger Mechanism

Saleable Location AUS/NZL
Base Unit Barcode 8005543620991
Item Dimensions 22.0mmW x 45.0mmH x 41.0mmD
Video youtube

Description

The Living Now 5V 1.5A Type A USB Charger mechanism charges compatible electronic devices up to 1,500 mA.

  • 1.5A charging capacity
  • 5V d.c. output
  • Single Type A port
  • 1 Module
  • 230V a.c. input
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1
Outer Carton 1 37.0mmW x 60.0mmH x 58.0mmD 0.028

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.