K4411
Description
The Living Now Universal Dimmer Mechanism offers smooth, adjustable lighting control in a refined 2 module format. Compatible with a wide range of loads including LED and halogen, it enables precise dimming through local operation
- Automatically restores the last brightness level when switched on, ensuring consistent lighting comfort
- Designed to be completed with the Type 19 cover for seamless integration into the Living Now aesthetic
- Includes screw and plate terminals to support various installation configurations
- Features a new-generation plastic hooking system for easy installation and removal from the support frame
- Suitable for dimmable LED loads, dimmable FCL, very low voltage halogen (TBT), 230V halogen, and incandescent lighting. Operates on 100–230 V a.c
- Can be paired with one or more push buttons for load control and dimming. Operates without a neutral wire, making it ideal for retrofit installations.
- The full touch control enhances ease of use by allowing activation from any point on the surface, offering a smooth and intuitive experience every time.
- Designed to blend discreetly into the Living Now series, combining refined style with everyday functionality
- For internal use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8005543614419 | |||
| Outer Carton | 1 | 125.0mmW x 133.0mmH x 155.0mmD | 0.594 | ||
| Inner Carton | 6 | 8005543614426 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets