K4005
Description
The Living Now Bell Press Mechanism offers responsive control in a sleek 1 module format. Rated at 10A, it’s designed for momentary activation of bells, buzzers, or lighting circuits, delivering reliable performance with a minimalist aesthetic. Perfectly aligned with the Living Now design language, it brings intuitive functionality and elegant form to modern interiors.
- The mechanism switch responds to touch at any point on its surface, including the top, bottom or centre, offering smooth and ergonomic operation
- Maintains a perfectly flush appearance regardless of the switch position, enhancing the clean aesthetic of the Living Now range
- Includes screw and plate terminals for reliable and straightforward electrical connections
- Features a new generation plastic hooking mechanism for fast mounting and easy removal from the support frame
- Includes a blue LED for light indication, supporting visibility and orientation in low-light environments
- The full touch control enhances ease of use by allowing activation from any point on the surface, offering a smooth and intuitive experience every time.
- The cover can be replaced at any time, allowing users to refresh the colour or restore the surface without needing to change the entire device. This adds flexibility and extends the product’s lifespan.
- The strength of design lies in the essentiality of the form obtained from the search for an absolute flatness between the elements of the switch.
- For internal use only
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8005543610251 | |||
| Inner Carton | 10 | 8005543610268 | |||
| Outer Carton | 120 | 8005543610275 | 300.0mmW x 143.0mmH x 400.0mmD | 3.424 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity