You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

K4004L

Bticino Living Now 1P 10A 1 Module 4 Way Switch Mechanism with White LED

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 8005543616796
Item Dimensions 22.0mmW x 45.0mmH x 30.0mmD
Video youtube

Description

The Living Now 4 Way Switch with White LED combines versatile switching with a subtle visual cue. Rated at 10A and designed in a sleek 1 module format, it enables multi-point lighting control while the integrated LED adds a refined touch of visibility and style. Perfectly aligned with the Living Now aesthetic, this mechanism delivers smart functionality with a modern glow.

  • The mechanism switch responds to touch at any point on its surface, including the top, bottom or centre, offering smooth and ergonomic operation
  • Maintains a perfectly flush appearance regardless of the switch position, enhancing the clean aesthetic of the Living Now range
  • Includes screw and plate terminals for reliable and straightforward electrical connections
  • Features a new generation plastic hooking mechanism for fast mounting and easy removal from the support frame
  • Includes a white LED for light indication, supporting visibility and orientation in low-light environments
  • The full touch control enhances ease of use by allowing activation from any point on the surface, offering a smooth and intuitive experience every time.
  • The cover can be replaced at any time, allowing users to refresh the colour or restore the surface without needing to change the entire device. This adds flexibility and extends the product’s lifespan.
  • The strength of design lies in the essentiality of the form obtained from the search for an absolute flatness between the elements of the switch.
  • For internal use only
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Inner Carton 10 8005543616802
Outer Carton 40 8005543616819 190.0mmW x 145.0mmH x 232.0mmD 1.272

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.