K4570CW
Description
The Living Now with Netatmo Wireless Master Switch allows you to add an extra home/away wireless switch. Manage your predefined Home/Away scenarios from the Home + Control app or through voice control when paired with a compatible voice assistant
- Wireless switch control can be installed anywhere that is convenient in the home with the supplied CR2032 battery and adhesive strips
- Additional master switch to the one included in the starter kit, place each switch at different entrances to your home for added convenience
- Create customised scenarios for different zones within the home
- Schedule connected devices to come to life, adding simplicity to the daily schedule
- Zigbee radio technology; Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN)
- Multiple control options for user convenience: operate via wall switch, mobile app, or voice command—compatible with Apple Siri, Google Home, and Amazon Alexa.
- Module only, requires grid and key cover to complete the installation
- Requires the prior installation of Living Now with Netatmo connected starter pack
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 8005543612934 | 71.0mmW x 65.0mmH x 98.0mmD | 55.0 | |
Outer Carton | 1 | 325.0mmW x 125.0mmH x 565.0mmD | 2.6 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |
|
![]() |