You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

KW4441

Bticino Living Now 2 Module Thermostat Display White

Saleable Location AUS/NZL
Base Unit Contents 1
Item Dimensions 45.0mmW x 86.0mmH x 50.0mmD
Video youtube

Description

With this Living Now Stand-Alone Thermostat, you can maintain your desired room temperature when paired with your in-home heating/cooling system. Featuring easy to use LED touch screen controls, the room temperature is monitored with a electronic sensor, providing accurate readings day and night.

  • Easily adjust the set temperature using touch screen controls
  • Temperature parameter: 3-40°C, with 0.5°C increments
  • Adjust antifreeze temperature, which automatically activates when the device is switched off
  • 230 - 240V a.c., 50Hz power supply
  • Relay output with 1 contact in switching free of 5(2)A potential
  • 2 Modules
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543618813 109.25 115.0
Outer Carton 1 365.0mmW x 125.0mmH x 565.0mmD 6.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.