You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

KG4286CW2

Bticino Living Now 1A Type A 2.4A 2 Module Wireless USB Charger

Saleable Location AUS/NZL
Item Dimensions 70.0mmW x 136.0mmH x 50.0mmD
Video youtube

Description

The Living Now Wireless USB Charger Module is for recharging portable devices such as smartphones, tablets, MP3 or MP4 players, watches and more. It allows quick and wireless charging with induction receiver up to 1,000 mA (compliant with WPC QI standard). The antislip support surface is inclined by 10° to hold devices in place, with an additional antitheft lock function. Equipped with a 2.400 mA type-A USB port for the powering of a second device.

  • 2.4A charging capacity
  • Charge up to 2 devices at one time
  • Up to 500 mA wirelessly, and up to 1,200 mA through the USB port
  • Energy performance >85%
  • The cover of the selected colour is supplied in the same box as the charger
  • The cover of the selected colour is supplied in the same box as the charger
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 8005543610596 94.05 99.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.