K4027CW
Description
The Living Now with Netatmo Wireless Blind/Shutter Switch allows remote control via the Home + Control app or through voice control when paired with a compatible voice assistant. With its wireless connectivity, the switch can be placed anywhere to control several roller shutters without the need to install additional cabling.
- Wireless switch control can be installed anywhere that is convenient in the home with the supplied CR2032 battery and adhesive strips
- Create customised scenarios for different zones within the home
- Schedule connected devices to come to life, adding simplicity to the daily schedule
- Push-notifications to stay informed of home status
- Energy consumption monitoring
- Multiple control options for user convenience: operate via wall switch, mobile app, or voice command—compatible with Apple Siri, Google Home, and Amazon Alexa.
- Module only, requires grid and key cover to complete the installation
- Requires the prior installation of Living Now with Netatmo connected starter pack
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8005543612958 | 54.0 | ||
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 2.46 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Range Guide |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets