K4531C
Description
Convert your standard 240V powerpoint to a smart outlet using the Living Now with Netatmo Smart 16A Module. The module allows you to control your electrical appliances remotely via the Home + Control app or through voice when paired with a compatible voice assistant.
- Compatible with any electrical appliance or large household appliance
- Protects against overloads (16A maximum)
- Measures instantaneous and total electricity consumption
- Easily installed installed with existing power standard power outlet paired with a standard depth flush-mounting box
- Create customised scenarios for different zones within the home
- Schedule connected devices to come to life, adding simplicity to the daily schedule
- Multiple control options for user convenience: operate via wall switch, mobile app, or voice command—compatible with Apple Siri, Google Home, and Amazon Alexa.
- Module only, requires grid and key cover to complete the installation
- Requires the prior installation of Living Now with Netatmo connected starter pack
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8005543612606 | 54.0mmW x 60.0mmH x 58.0mmD | 46.0 | |
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 7.0 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Range Guide |
|
Instruction Sheets |
|
Environmental Profile |

Data Sheets & Others
Instruction Sheets
Environmental Profile