You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The Living Now with Netatmo connected switch module is easily installed in place of an existing flush-mounted switch, allowing you to control your lights remotely via the Home + Control app or through voice control when paired with a compatible voice assistant.

  • Transform a standard 240V electrical installation into a smart electrical installation
  • 3 ways to control for better user convenience: standard press on switch, app or voice control
  • Schedule connected devices to come to life, adding simplicity to the daily schedule
  • Push-notifications to stay informed of home status
  • Energy consumption monitoring
  • Multiple control options for user convenience: operate via wall switch, mobile app, or voice command—compatible with Apple Siri, Google Home, and Amazon Alexa.
  • Module only, requires grid and key cover to complete the installation
  • Requires the prior installation of Living Now with Netatmo connected starter pack
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 8005543612484 36.0

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.