You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

Excel life mechanical push-button 2-way, with LED indicator. Fitted with latest axial push technology, improving reliability when pressed and product durability. Choice of red or blue LED lens

  • Reliable axial push technology
  • LED indicator (red or blue)
  • 2 Way
  • 10AX, 100W Rating
  • Terminal capacity 2x1.5mm2
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 12 Month Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001501268
Inner Carton 10 9321001501633
Outer Carton 120 9321001502005

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.