You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

QLF314-B7

SECURA Full motion bracket for 40 to 70 TV

Saleable Location AUS/NZL
Base Unit Barcode 0793795535214
Item Dimensions 430.0mmW x 650.0mmH x 88.0mmD

Description

The QLF314-B7 is a full-motion wall mount for 40 – 70 flat-panel TVs up to 80 lbs. It features 14.02 of extension and 45° of swivel left and right for the best view from any seat in a room. The QLF314-B7 can be installed in three easy steps: Attach brackets to TV, attach wall plate to wall and hang TV on arm. Post-installation adjustments ensure TV is level. Universal mounting brackets fit most 40 – 70 TVs.

  • Full motion
  • 40 – 70
  • ?in a room
  • Universal mounting brackets fit most TVs 40 – 70
  • Post-installation adjustment ensures TV is level
  • Articulating arms arms extend TV up to 35.6 cm / 14.02 from wall
  • 1 Year Warranty

Volumetrics

Contents Dimensions
Base Unit 1 312.0mmW x 713.0mmH x 95.0mmD
Inner Carton 1 322.0mmW x 728.0mmH x 302.0mmD
Pallet 36

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.