e-catalogue 2025

Description

The QSF210-B7 is a full-motion wall mount for most flat-panel TVs up to 39” and 100 lbs. It features 10.47” of extension and 30º of swivel left and right for the best view from any seat in a room. The QSF210-B2 can be installed in three easy steps: Attach brackets to TV, attach wall plate to wall and hang TV on arm. Included zip ties organize cables for a clean look. Universal mounting brackets fit most TVs up to 39”.

  • Full motion
  • 13-39
  • Conceal unsightly cables
  • Easily adjust your TV without tools
  • Enjoy a great picture no matter where you watch
  • Leveling adjustments allow TV to be perfectly positioned after hanging
  • Swivel your TV left and right for the perfect view
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 793795535245 231.0mmW x 280.0mmH x 110.0mmD
Inner Carton 1 247.0mmW x 298.0mmH x 361.0mmD
Pallet 96

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.