ES770NVWE
Description
When power to the circuit is interrupted, the relay in this switch drops out. After power is restored, the relay has to be manually reset locally. Ideal for load-shedding of non-essential loads (lights, Air Conditioning units, heaters), especially where generators are used as it will allow generators to restart without in-rush loads.
- Bell-press RESET button
- 16A switch for load ON/OFF
- Engraving applicable for schools applications
- Paint path - lessens potential damage to walls by providing a small channel for paint ingress
- When power to the circuit is interrupted, the relay in this switch drops out. After power is restored, the relay has to be manually reset locally.
- Ideal for load-shedding of non-essential loads (lights, Air Conditioning units, heaters), especially where generators are used as it will allow generators to restart without in-rush loads.
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001503644 | 74.0mmW x 118.0mmH x 40.0mmD | 200.0 | |
| Inner Carton | 6 | 9321001524205 |
Documentation
Brochures |

Brochures