You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

343093

Bticino Linea 3000 2-Wire Video Entrance Panel with Badge Readers Black

Saleable Location AUS/NZL
Item Dimensions 100.0mmW x 190.0mmH x 26.65mmD

Description

Linea 3000 wall mounted 2-Wires video pushbutton panel with Zamak front cover and wide angle colour camera. Fitted with white LED for the lighting of the shooting field in low light conditions. Can be set up for one or two family installation. It provides the possibility of opening an electrical door lock directly connected to clamps S+ and S- (18 V 4 A impulsive, 250 mA holding current, 30 ohm max). White LED backlit name plate. Protection degree IP54 – protection against mechanical impact IK10.

  • Includes coloured Badge readers for user access
  • LINEA 3000 can be configured both for 1 and 2 family house
  • HIGH installation flexibility with 100mm width Suitable for POLE installation
  • Hight leven applications
  • Unique design and robust perception
  • Horizontal and vertical wide viewing field
  • Door lock release with coloured badges or clear discs, providing addtitional safety for all residents
  • Available in kit
  • Easy 2 wire installation
  • Wall mount installation
  • Flush mount accessories sold separately, 350020 or 343061
  • Rainshield accessory sold separately, 343051, for added protection from the outdoor elements

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 8005543674994 123.0mmW x 205.0mmH x 51.0mmD 526.0
Outer Carton 1 8005543674994 365.0mmW x 125.0mmH x 565.0mmD 11.394

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.