PB504N
Description
Living Now Mounting boxes are packed with innovative details and are designed to make your work quicker and simpler, guaranteeing an even more professional result.
- Airtight elastic membranes which assure each installed conduit is safely fixed in its place, and yet flexible enough to adjust to the required position
- Reinforced, wide flanged metal clamps and rubber strips ensure boxes are held in place securely
- Toolless seal opening to open the entry for the conduits to be inserted
- IP40 Dust resistant - Elastic membranes prevent entry of dust into the box even with the conduits inserted
- Flame proof - Resistant up to 850 degrees celsius
- Suitable for installation on plasterboard walls
- To be used with 4 Modules Support frame K4704
- Dimensions (WxHxD) 133x71x52mm
- Cut out Size: 2x 68mm diameter (use symbol preferably) 63.5mm apart
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 46.55 | |||
| Inner Carton | 5 | 8005543592380 | 140.0mmW x 67.0mmH x 250.0mmD | 0.245 | |
| Outer Carton | 30 | 8005543592397 | 295.0mmW x 205.0mmH x 395.0mmD | 1.9 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets