K4574CWI
Description
Create the perfect scene to start your day, or for help with unwinding at the end of your day. The Living Now with Netatmo Sleep/Wake-up wireless scenario switch lets you choose which lights, roller shutters or electrical appliances you wish to control via the Wake Up and Sleep scenarios in the Home + Control app.
- No need for additional cables, this wireless scenario switch can be conveniently positioned next to your bed to create the perfect scenario to help you start your day
- Create customised scenarios for different zones within the home
- Schedule connected devices to come to life, adding simplicity to the daily schedule
- Zigbee radio technology; Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN)
- Multiple control options for user convenience: operate via wall switch, mobile app, or voice command—compatible with Apple Siri, Google Home, and Amazon Alexa.
- Module only, requires grid and key cover to complete the installation
- Requires the prior installation of Living Now with Netatmo connected starter pack
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 38.0 | ||
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 4.96 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Range Guide |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets