K4570CWI
Description
The Living Now with Netatmo Wireless Master Switch allows you to add an extra home/away wireless switch. Manage your predefined Home/Away scenarios from the Home + Control app or through voice control when paired with a compatible voice assistant
- Wireless switch control can be installed anywhere that is convenient in the home with the supplied CR2032 battery and adhesive strips
- Additional master switch to the one included in the starter kit, place each switch at different entrances to your home for added convenience
- Create customised scenarios for different zones within the home
- Schedule connected devices to come to life, adding simplicity to the daily schedule
- Zigbee radio technology; Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN)
- Multiple control options for user convenience: operate via wall switch, mobile app, or voice command—compatible with Apple Siri, Google Home, and Amazon Alexa.
- Module only, requires grid and key cover to complete the installation
- Requires the prior installation of Living Now with Netatmo connected starter pack
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8005543671634 | 37.0 | ||
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 7.8 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Range Guide |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets