K4411C
Description
The Living Now with Netatmo connected dimmer switch module is easily installed in place of an existing flush-mounted switch. Compatible with both traditional and dimmable bulbs, this module allows you to control your lighting remotely through the Home+Control app or by voice.
- Equipped with an auxiliary entry for a mechanical push button
 - LED indicator with locator function
 - Requires a standard depth flush mounting box (40mm)
 - Create customised scenarios for different zones within the home
 - Push-notifications to stay informed of home status
 - Schedule connected devices to come to life, adding simplicity to the daily schedule
 - Multiple control options for user convenience: operate via wall switch, mobile app, or voice command—compatible with Apple Siri, Google Home, and Amazon Alexa.
 - Module only, requires grid and key cover to complete the installation
 - Requires the prior installation of Living Now with Netatmo connected starter pack
 - 1 Year Warranty
 
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 47.0 | ||
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 4.72 | 
Documentation
                                                                                                             
                                                    
                                                    Data Sheets & Others                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Brochures                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Sales Flyer                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Range Guide                                                 | 
                                                |
                                                                                                             
                                                    
                                                    Instruction Sheets                                                 | 
                                                

                                
                        
                                                    
                                                    Data Sheets & Others                                                
                                                    
                                                    Instruction Sheets