KW33M2
Description
Living Now key covers are components of a Living Now wall plate assembly. They are clipped onto the coverplate and cover the mechanism, enable smooth operation of the mechanism by the user while finishing up the overall look.
- White technopolymer cover with satin finish and silky feel
- The cover is equipped with a self-centering system that allows the plate to be attached while maintaining the perfect flatness of the switch
- Replace the device cover at any time by changing its colour or restoring any damage to the surface without changing the entire device
- Increased ergonomics thanks to the new Full touch concept: the control can be operated by pressing at any point on its surface
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 16.15 | |||
Inner Carton | 1 | 90.0mmW x 60.0mmH x 125.0mmD | 0.17 | ||
Outer Carton | 10 | 8005543620120 | 365.0mmW x 125.0mmH x 565.0mmD |
Documentation
![]() |
|
![]() |