K4575CW
Description
The Living Now with Netatmo 4 Scenario Smart Switch is the smart device that can control it all. Using the Home+Control app you can create 4 different scenarios within your home, whether it be to turn on garden lighting at sunset or a scenario that gets the house ready for guests ensuring that your lighting is at the right ambience and your appliances are ready to go.
- No need for additional cables, this wireless scenario switch can be conveniently positioned anywhere in the home
- Create up to 4 customised scenarios for different zones within the home
- Supplied with a replaceable battery with an 8-year life
- Zigbee radio technology; Wireless mesh network, self-adaptive and secure (AES 128), conforming to standard IEEE 802.15.4 (LR-WPAN)
- Multiple control options for user convenience: operate via wall switch, mobile app, or voice command—compatible with Apple Siri, Google Home, and Amazon Alexa.
- Module only, requires grid and key cover to complete the installation
- Requires the prior installation of Living Now with Netatmo connected starter pack
- 1 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 54.15 | 57.0 | |
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 3.82 |
Documentation
Brochures |
|
Sales Flyer |
|
Range Guide |
|
Instruction Sheets |

Brochures
Instruction Sheets