K4548
Description
The Living Now Key card switch is to be paired with power supply located within the hotel room for the release of door locks. It features a built-in lamp within the slot for ease of use. 30 second switch-off delay and RFID technology recognition.
- 230V a.c.
- 30 second time-delay
- RFID technology
- Requires two “half-module blanking modules” (item K4949) at the sides of the badge holder
- To be installed with supports and cover plates with minimum size of 3 modules
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8005543610947 | 58.0mmW x 60.0mmH x 60.0mmD | 66.0 | |
| Inner Carton | 1 | 72.0mmW x 20.0mmH x 187.0mmD | 0.048 | ||
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 8.32 |
Documentation
Brochures |
|
Sales Flyer |
|
Instruction Sheets |
|
Declaration of Conformity |

Brochures
Instruction Sheets
Declaration of Conformity