K4549
Description
The Living Now Key card switch is to be paired with power supply located within the hotel room for the release of door locks. It features a built-in lamp within the slot for ease of use.
- 230V a.c.
- 30 second time-delay
- Requires two “half-module blanking modules” (item K4949) at the sides of the badge holder
- To be installed with supports and cover plates with minimum size of 3 modules
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8005543610930 | 40.0 | 62.0 | |
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 3.748 |
Documentation
Brochures |
|
Sales Flyer |
|
Instruction Sheets |
|
Declaration of Conformity |

Brochures
Instruction Sheets
Declaration of Conformity