KG33M2
Description
Living Now key covers are components of a Living Now wall plate assembly. They are clipped onto the coverplate and cover the mechanism, enable smooth operation of the mechanism by the user while finishing up the overall look.
- Black technopolymer cover with satin finish and silky feel
- The cover is equipped with a self-centering system that allows the plate to be attached while maintaining the perfect flatness of the switch
- Replace the device cover at any time by changing its colour or restoring any damage to the surface without changing the entire device
- Increased ergonomics thanks to the new Full touch concept: the control can be operated by pressing at any point on its surface
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8005543619070 | 45.0mmW x 86.0mmH x 7.0mmD | 16.15 | |
| Inner Carton | 1 | 90.0mmW x 60.0mmH x 125.0mmD | 0.17 | ||
| Outer Carton | 10 | 8005543619087 | 365.0mmW x 125.0mmH x 565.0mmD |
Documentation
Data Sheets & Others |
|
Brochures |

Data Sheets & Others