EM770FRIDGEMW
Description
Excel Life 16A Single Pole Double Throw mechanism, with engraving FRIDGE at the front
- Fluoro rated up to 16AX
- Single Pole, Double Throw
- Excellent switching action - superior make or break contact
- Clear engraving on mechanisms allows for easy identification of function
- Engraved 'FRIDGE'
- Can be fitted with an LED ring kit (EM770LEDWE)
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | 9321001504092 | |
| Inner Carton | 10 | 9321001504399 | 99.0mmW x 99.0mmH x 49.0mmD |
| Outer Carton | 120 | 9321001504696 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Sales Flyer |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity