e-catalogue 2025

EDV777MW

Excel Life 10A Vertical Double Powerpoint Matt White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001503866
Item Dimensions 76.0mmW x 120.0mmH x 10.0mmD
Video youtube

Description

Enhance your home or office with the Excel Life Dedicated Plate Double Powerpoint. Its compact design allows for easy integration into any space. The product prioritizes safety with raised insulated barriers on the terminals that prevent unintentional contact with live wires. Furthermore, installation is simplified with elongated oblong mounting holes that improve levelling, guaranteeing a secure installation.

  • Designed to withstand daily use, the matt finish makes them easier to clean and maintain
  • Inline terminals for easier installation
  • Internal safety shutters for extra safety
  • 4 Corner fixing options making it a secure installation
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Current Rating: 10A, Supply Voltage: 230-240V a.c.
  • Retained terminal screws
  • Colour: Matt White
  • Conforms to AS/NZS 3112
  • Cut-out size: 56 x 96mm
  • Plate dimensions: 76 x 120mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 77.0mmW x 121.0mmH x 10.0mmD
Inner Carton 10 9321001504160 163.0mmW x 131.0mmH x 163.0mmD
Outer Carton 120 9321001504467 449.0mmW x 333.0mmH x 266.0mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.