R105PABL
Description
This HPM 4 Outlet Surge Protected Powerboard is perfect for indoor domestic use, powering up to four appliances in one location. It features surge protection to prevent damage to connected devices and overload protection that activates when an outlet exceeds maximum capacity. This powerboard combines safety, reliability and convenience for everyday use.
- 0.9m lead
- Safety overload protection - If an overload occurs, simply reset
- 175J surge protection with indicator. Prevents damage to connected devices from power inconsistencies.
- Side entry plug
- Total loading: 10A 2400W
- Indoor use only
- Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001504948 | 120.0mmW x 312.0mmH x 29.0mmD | 205.0 | 214.0 |
| Inner Carton | 10 | 9321001504955 | 285.0mmW x 100.0mmH x 320.0mmD | 2.29 | |
| Outer Carton | 50 | 9321001504962 | 295.0mmW x 535.0mmH x 340.0mmD | 11.82 |
Documentation
Declaration of Conformity |

Declaration of Conformity