You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

D105/4TRPABL

HPM Standard 4 Outlet 175J Surge Protected Wide Spaced Powerboard Black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001504795
Item Dimensions 291.0mmW x 29.0mmH x 50.0mmD

Description

This HPM 4 Outlet Surge Protected Powerboard is perfect for home and office use, featuring 4 wide-spaced outlets with safety overload protection, making it ideal for transformer packs. Surge protection prevents damage to connected devices, while overload protection activates when an outlet exceeds its maximum capacity, ensuring safety and reliability.

  • 0.9m Lead
  • 4 wide spaced sockets for use with transformer plug packs
  • 175J surge protection with indicator. Prevents damage to connected devices from power inconsistencies.
  • Keyhole mounting slots for easy hanging
  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
  • Total loading: 10A 2400W
  • Indoor use only
  • Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 245.0 290.0
Inner Carton 8 9321001504801 328.0mmW x 150.0mmH x 390.0mmD 2.5
Outer Carton 32 9321001504818 410.0mmW x 320.0mmH x 660.0mmD 10.9

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.