574252
Description
Experience effortless control of your lights and appliances with this Wireless Connected Motion Sensor. Seamlessly manage up to 20 wired switches, light micromodules, cable outlets, and connected sockets. This versatile motion sensor is designed for indoor and outdoor use, with easy wall-mounting capabilities.
- IP44 rating
- Quick and easy pairing with wired products (connected switch with dimmer option, connected power outlet, connected micromodule, or connected cable outlet)
- Supplied with 2 x 1.5 V AA batteries with a battery life of 2 years
- 140° infrared detection adjustable from 2 to 8 metres
- Light level threshold adjustable from 1 to 1000 lux
- LED indicator with low battery warning
- Ideal installation height of 2.5m, minimum 1m
- Ensure the lens is kept clean for optimal operation
- This product is a connected accessory which requires you to buy and install the «... with Netatmo» connected starter pack and ... with Netatmo connected power outlets, switches (with dimmer option) and/or connected lighting micromodules first
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 191.9 | 202.0 | ||
| Outer Carton | 10 | 3414971757004 | 200.0mmW x 157.0mmH x 296.0mmD | 2.23 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Range Guide |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets