You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

ED777USB2IACMB

Excel Life 10A Double Powerpoint with Integrated USB Type A+C Chargers Matt Black

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001505402
Item Dimensions 77.0mmW x 121.0mmH x 55.0mmD

Description

Featuring a compact footprint in the wall, this Double Powerpoint with Integrated USB Charger can be fitted in brick walls or installations requiring wall boxes. With 2.4A USB charging output and a smart chip, it can charge one tablet or 2 smartphones at full speed. Thanks to its combination of Type A and C ports, it can cater for both existing and latest electronic devices.

  • Designed to withstand daily use, the matt finish makes them easier to clean and maintain
  • Integrated dual USB charger Type A + C ports
  • 2.4A charging capacity (USB)
  • Overload protection (USB circuit), compatible with wall boxes
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • Conform to AS/NZS 60950-1, AS/NZS 4665, AS/NZS 3100
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 0.144 0.146
Inner Carton 6 9321001505426 163.0mmW x 163.0mmH x 131.0mmD 0.864 1.026
Outer Carton 72 9321001505440 499.0mmW x 333.0mmH x 262.0mmD 10.368 12.812

Documentation

icon Data Sheets & Others
icon Brochures
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.